Circuit breaker size S0 For transformer protection A-release 0.35...0.5 A Short-circuit release 10 A Screw terminal Standard switching capacity with transverse auxiliary switch 1 NO+1 NC !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2411-0FA15<<
Notes
Product canceled since 01.10.2016 - 3R.2 successor product in PMD
Artikelnummer |
3RV1421-0FA15 |
Artikelomschrijving |
Circuit breaker size S0 For transformer protection A-release 0.35...0.5 A Short-circuit release 10 A Screw terminal Standard switching capacity with transverse auxiliary switch 1 NO+1 NC !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2411-0FA15<<
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM500:Discontinued Product Limited or End of PLM & Support |
PLM Effective Date |
Produkt nicht mehr erhältlich seit: 07-02-22 |
Notes |
Product canceled since 01.10.2016 - 3R.2 successor product in PMD
|
Successor |
3RV2411-0FA15 |
Successor Description |
Vermogenschakelaar uitvoering S00 voor de trafobeveiliging Spanningsbeveiliging 0,35 - 0,5 A Kortsluitingsbeveiliging 10 A Schroefaansluiting Standaard schakelvermogen met horizontaal liggende hulpschakelaar 1 NO+1 NC |
Productgroep / Internationale productgroep |
IND / 41E |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LBP----- |
Export coderingen |
ECCN : N / AL : N |
Levertijd |
15 Dag/Dagen |
Netto gewicht (kg) |
0,293 KG |
Verpakkings afmetingen |
49,00 x 102,00 x 102,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
0 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4011209566149 |
UPC |
Niet beschikbaar |
Statistieknummer |
85362010 |
LKZ |
CC-IC10 |
Fabrikaatgroep |
3716 |
Group Code |
R711 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 01-05-12 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|