SIRIUS softstarter S12 315 A, 250hp/460 V, 50 °C AC 200-460 V, AC 115 V schroefklemmen !!! Uitlopend product!!! opvolger is SIRIUS 3RW5, Voorkeurstype opvolger is >>3RW5075-6AB14<<
Notes
Product is not longer available
successor is SIRIUS 3RW5, preferred successor type is >>3RW5075-6AB14<<
Please contact Siemens
Artikelnummer |
3RW4075-6BB34 |
Artikelomschrijving |
SIRIUS softstarter S12 315 A, 250hp/460 V, 50 °C AC 200-460 V, AC 115 V schroefklemmen !!! Uitlopend product!!! opvolger is SIRIUS 3RW5, Voorkeurstype opvolger is >>3RW5075-6AB14<<
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM490:Start of final Year of support |
PLM Effective Date |
Produkt abgekündigt seit: 01-10-23 |
Notes |
Product is not longer available
successor is SIRIUS 3RW5, preferred successor type is >>3RW5075-6AB14<<
Please contact Siemens
|
Productgroep / Internationale productgroep |
16L / 42G |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LAO----- |
Export coderingen |
ECCN : N / AL : N |
Levertijd |
3 Dag/Dagen |
Netto gewicht (kg) |
8,860 KG |
Verpakkings afmetingen |
321,00 x 341,00 x 227,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4011209612112 |
UPC |
Niet beschikbaar |
Statistieknummer |
85371098 |
LKZ |
CC-IC10 |
Fabrikaatgroep |
3727 |
Group Code |
R711 |
Land van herkomst |
Tsjechië |
RoHS conformiteit datum |
RoHS compliant since: 01-05-12 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0236
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|