SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
3SU1103-6AA70-1AA0
Product
Signaallamp, 22 mm, rond, Kunststof, transparant, Lens, glad, met houder, LED-module met geïntegreerde LED AC 110 V, Schroefaansluiting
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 3SU1103-6AA70-1AA0
Artikelomschrijving Signaallamp, 22 mm, rond, Kunststof, transparant, Lens, glad, met houder, LED-module met geïntegreerde LED AC 110 V, Schroefaansluiting
Product family Actuators and indicators, 22 mm, round, plastic, black
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 16A / 41J
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor L-O-----
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 5 Dag/Dagen
Netto gewicht (kg) 0,043 KG
Verpakkings afmetingen 150,00 x 200,00 x 40,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN 4011209958012
UPC Niet beschikbaar
Statistieknummer 85318070
LKZ CC-IC10
Fabrikaatgroep 5452
Group Code R711
Land van herkomst Tsjechiƫ
RoHS conformiteit datum RoHS compliant since: 01-10-14
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classificeringen
 
Versie Classificatie
eClass 12 27-37-12-23
eClass 14 27-37-12-23
eClass 6 27-37-12-23
eClass 7.1 27-37-12-23
eClass 8 27-37-12-23
eClass 9 27-37-12-23
eClass 9.1 27-37-12-23
ETIM 7 EC000272
ETIM 8 EC000272
ETIM 9 EC000272
IDEA 4 4766
UNSPSC 15 39-12-15-34
|
;