Signaallamp, 22 mm, rond, Metaal, hoogglans, wit, Lens, glad, met houder, LED-module Met geïntegreerde LED AC/DC 24V, Schroefaansluiting
Artikelnummer |
3SU1152-6AA60-1AA0 |
Artikelomschrijving |
Signaallamp, 22 mm, rond, Metaal, hoogglans, wit, Lens, glad, met houder, LED-module Met geïntegreerde LED AC/DC 24V, Schroefaansluiting
|
Product family |
Actuators and indicators, 22 mm, metal, shiny |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
16A / 41J |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
L-O----- |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
5 Dag/Dagen |
Netto gewicht (kg) |
0,081 KG |
Verpakkings afmetingen |
50,00 x 100,00 x 30,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4011209957770 |
UPC |
804766072550 |
Statistieknummer |
85318070 |
LKZ |
CC-IC10 |
Fabrikaatgroep |
5452 |
Group Code |
R711 |
Land van herkomst |
Tsjechiƫ |
RoHS conformiteit datum |
RoHS compliant since: 01-10-14 |
Productklasse |
A: Standaard product die op voorraad is van geretourneerd worden volgens de voorwaarden/periode |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-37-12-23 |
eClass |
14 |
27-37-12-23 |
eClass |
6 |
27-37-12-23 |
eClass |
7.1 |
27-37-12-23 |
eClass |
8 |
27-37-12-23 |
eClass |
9 |
27-37-12-23 |
eClass |
9.1 |
27-37-12-23 |
ETIM |
7 |
EC000272 |
ETIM |
8 |
EC000272 |
ETIM |
9 |
EC000272 |
IDEA |
4 |
4766 |
UNSPSC |
15 |
39-12-15-34 |
|
|
|
|