Verlichte drukknop, 22 mm, rond, Metaal, hoogglans, rood, Drukknop, vlak, terugverend, met houder, 1 NC, LED-module met geïntegreerde LED AC 230 V, Veerklembeveiliging
Artikelnummer |
3SU1156-0AB20-3CA0 |
Artikelomschrijving |
Verlichte drukknop, 22 mm, rond, Metaal, hoogglans, rood, Drukknop, vlak, terugverend, met houder, 1 NC, LED-module met geïntegreerde LED AC 230 V, Veerklembeveiliging
|
Product family |
Actuators and indicators, 22 mm, metal, shiny |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
16A / 41J |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LAO----- |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
5 Dag/Dagen |
Netto gewicht (kg) |
0,097 KG |
Verpakkings afmetingen |
75,00 x 139,00 x 50,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4011209966475 |
UPC |
804766072871 |
Statistieknummer |
85365080 |
LKZ |
CC-IC10 |
Fabrikaatgroep |
5452 |
Group Code |
R711 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 01-10-14 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-37-12-28 |
eClass |
14 |
27-37-12-28 |
eClass |
6 |
27-37-12-28 |
eClass |
7.1 |
27-37-12-28 |
eClass |
8 |
27-37-12-28 |
eClass |
9 |
27-37-12-28 |
eClass |
9.1 |
27-37-12-28 |
ETIM |
7 |
EC001028 |
ETIM |
8 |
EC001028 |
ETIM |
9 |
EC001028 |
IDEA |
4 |
5210 |
UNSPSC |
15 |
39-12-22-16 |
|
|
|
|