Geen afbeelding beschikbaar
Overspanningsbegrenzer Varistor met LED AC 127 - 240V/DC 70 - 150V voor opsteken op contactors zonder/met hulpcontactblokken
Notes
Product was deleted without replacement
Please contact Siemens
Artikelnummer |
3TX4490-4J |
Artikelomschrijving |
Overspanningsbegrenzer Varistor met LED AC 127 - 240V/DC 70 - 150V voor opsteken op contactors zonder/met hulpcontactblokken
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM500:Discontinued Product Limited or End of PLM & Support |
PLM Effective Date |
Produkt nicht mehr erhältlich seit: 01-06-23 |
Notes |
Product was deleted without replacement
Please contact Siemens
|
Productgroep / Internationale productgroep |
16A / 41B |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
ECCN : N / AL : N |
Levertijd |
2 Dag/Dagen |
Netto gewicht (kg) |
0,008 KG |
Verpakkings afmetingen |
48,00 x 89,00 x 105,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
0 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4011209054660 |
UPC |
Niet beschikbaar |
Statistieknummer |
85363010 |
LKZ |
CC-IC10 |
Fabrikaatgroep |
5809 |
Group Code |
R711 |
Land van herkomst |
Tsjechië |
RoHS conformiteit datum |
RoHS compliant since: 01-07-06 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|