vermogensschakelaar 3VA1 IEC frame 100 schakelvermogensklasse N Icu=25kA @ 415V 3-polig, installatiebeveiliging TM210, FTFM, In=40A overbelastingsbeveiliging Ir=40A vast ingesteld kortsluitbeveiliging Ii=10 x In schroefvlakaansluiting 4 hulpschakelaars HQ
Artikelnummer |
3VA1040-3ED32-0AE0 |
Artikelomschrijving |
vermogensschakelaar 3VA1 IEC frame 100 schakelvermogensklasse N Icu=25kA @ 415V 3-polig, installatiebeveiliging TM210, FTFM, In=40A overbelastingsbeveiliging Ir=40A vast ingesteld kortsluitbeveiliging Ii=10 x In schroefvlakaansluiting 4 hulpschakelaars HQ
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
15P / 1CB |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LOA----- |
Export coderingen |
ECCN : N / AL : N |
Levertijd |
10 Dag/Dagen |
Netto gewicht (kg) |
1,020 KG |
Verpakkings afmetingen |
92,00 x 150,00 x 116,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4042949060765 |
UPC |
Niet beschikbaar |
Statistieknummer |
85362010 |
LKZ |
LV10.1 |
Fabrikaatgroep |
5375 |
Group Code |
P360 |
Land van herkomst |
Tsjechiƫ |
RoHS conformiteit datum |
RoHS compliant since: 01-06-12 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|