vermogensschakelaar 3VA2 IEC frame 100 schakelvermogensklasse M Icu=55kA @ 415V 4-polig, installatiebeveiliging ETU860, LSIG, In=25A overbelastingsbeveiliging Ir=10A ... 25A kortsluitbeveiliging Isd=0,6 ... 10 x In, Ii=1,5 ... 12 x In N-geleiderbeveiliging instelbaar (UIT, tot 160%) aardsluitingsbeveiliging, uitschakelbaar Ig=0,2 ... 1 x In= tg=0,05-0,8s klemmenaansluiting
Artikelnummer |
3VA2025-5KQ46-0AA0 |
Artikelomschrijving |
vermogensschakelaar 3VA2 IEC frame 100 schakelvermogensklasse M Icu=55kA @ 415V 4-polig, installatiebeveiliging ETU860, LSIG, In=25A overbelastingsbeveiliging Ir=10A ... 25A kortsluitbeveiliging Isd=0,6 ... 10 x In, Ii=1,5 ... 12 x In N-geleiderbeveiliging instelbaar (UIT, tot 160%) aardsluitingsbeveiliging, uitschakelbaar Ig=0,2 ... 1 x In= tg=0,05-0,8s klemmenaansluiting
|
Product family |
3VA Molded Case Circuit Breakers up to 1600 A, IEC |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
15P / 1CB |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LOA----- |
Export coderingen |
AL : N / ECCN : 9N9999 |
Levertijd |
5 Dag/Dagen |
Netto gewicht (kg) |
2,960 KG |
Verpakkings afmetingen |
169,00 x 200,00 x 145,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4042948817568 |
UPC |
804766443527 |
Statistieknummer |
85362010 |
LKZ |
LV10.1 |
Fabrikaatgroep |
5374 |
Group Code |
P360 |
Land van herkomst |
Tsjechiƫ |
RoHS conformiteit datum |
RoHS compliant since: 01-06-12 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|