CIRCUIT BREAKER 230V 6KA, 1+N-POLE/1MW, B 16A
Notes
Product is not longer available
5SL6016-6, Please note: other lever for RC-M
Please contact Siemens
Artikelnummer |
5SY6016-6 |
Artikelomschrijving |
CIRCUIT BREAKER 230V 6KA, 1+N-POLE/1MW, B 16A
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM500:Discontinued Product Limited or End of PLM & Support |
PLM Effective Date |
Produkt nicht mehr erhältlich seit: 19-11-21 |
Notes |
Product is not longer available
5SL6016-6, Please note: other lever for RC-M
Please contact Siemens
|
Productgroep / Internationale productgroep |
15B / 1AB |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
L-O----- |
Export coderingen |
ECCN : N / AL : N |
Levertijd |
20 Dag/Dagen |
Netto gewicht (kg) |
0,111 KG |
Verpakkings afmetingen |
21,00 x 93,00 x 83,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
0 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4001869330525 |
UPC |
Niet beschikbaar |
Statistieknummer |
85362010 |
LKZ |
LV10.1 |
Fabrikaatgroep |
5502 |
Group Code |
P310 |
Land van herkomst |
Roemenië |
RoHS conformiteit datum |
RoHS compliant since: 01-10-06 |
Productklasse |
B: limited or only medium-term re-useability |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|