SIPLUS IPC 427E Conti Bundle1 only for Continental with conformal coating, 0...+50 °C, SIPLUS IPC427E bundle for Conti consisting of: SIPLUS IPC427E and SIPLUS CP 5622PCI Express X1 card
Artikelnummer |
6AG1141-5BG44-4CB1 |
Artikelomschrijving |
SIPLUS IPC 427E Conti Bundle1 only for Continental with conformal coating, 0...+50 °C, SIPLUS IPC427E bundle for Conti consisting of: SIPLUS IPC427E and SIPLUS CP 5622PCI Express X1 card
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
IND / 471 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : 5D992 |
Levertijd |
70 Dag/Dagen |
Netto gewicht (kg) |
3,390 KG |
Verpakkings afmetingen |
13,97 x 26,20 x 11,00 |
Afmetingseenheid |
CM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4047618093150 |
UPC |
Niet beschikbaar |
Statistieknummer |
84715000 |
LKZ |
A&DSE/SIP ADD |
Fabrikaatgroep |
4B99 |
Group Code |
R151 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 18-06-18 |
Productklasse |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|