***spare part*** SIPLUS HCS4200 POM4220 Highend with 8 outputs each max. 4600 W (at 230 V AC)
Notes
This product is a sparepart product
Please contact Siemens
Artikelnummer |
6BK1942-2DA00-0AA0 |
Artikelomschrijving |
***spare part*** SIPLUS HCS4200 POM4220 Highend with 8 outputs each max. 4600 W (at 230 V AC)
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM410:Start Support phase / Spare & Repare - Remainder support period |
PLM Effective Date |
Produkt gestrichen seit: 01-10-24 |
Notes |
This product is a sparepart product
Please contact Siemens
|
Productgroep / Internationale productgroep |
IND / 2ET |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
ECCN : 9N9999 / AL : N |
Levertijd |
5 Dag/Dagen |
Netto gewicht (kg) |
1,500 KG |
Verpakkings afmetingen |
312,00 x 374,00 x 107,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4047618078706 |
UPC |
804766904561 |
Statistieknummer |
85389091 |
LKZ |
ES-NB1 |
Fabrikaatgroep |
4359 |
Group Code |
R151 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 20-01-16 |
Productklasse |
B: limited or only medium-term re-useability |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|