Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
21-09-21 15:18:16
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6DL2804-1AD51
Product
Image similar
Ex-device made of stainless steel, IP65. With installation of the ET 200iSP components (these must be ordered separately). device group II Cat. 2 Zone 1 and 2 (gas). size (WxHxD): 650x450x230, for max. 15 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 65x M16 (5-10 mm) for signals in 5 rows, metal version. ambient operating temperature min. -20 °C The SIMATIC components to be installed in the housing must be ordered with Org ID A4051007.
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Artikel
Artikelnummer 6DL2804-1AD51
Artikelomschrijving Ex-device made of stainless steel, IP65. With installation of the ET 200iSP components (these must be ordered separately). device group II Cat. 2 Zone 1 and 2 (gas). size (WxHxD): 650x450x230, for max. 15 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 65x M16 (5-10 mm) for signals in 5 rows, metal version. ambient operating temperature min. -20 °C The SIMATIC components to be installed in the housing must be ordered with Org ID A4051007.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep IND / 2I3
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99H
Levertijd 30 Dag/Dagen
Netto gewicht (kg) 32,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 85371098
LKZ KT71.1
Fabrikaatgroep 4116
Group Code R116
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 28-04-17
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Classificeringen
 
Versie Classificatie
eClass 6 27-18-05-02
eClass 7.1 27-18-05-02
eClass 8 27-18-05-02
eClass 9 27-18-05-02
eClass 9.1 27-18-05-02
ETIM 5 EC002503
ETIM 6 EC002503
ETIM 7 EC002503
ETIM 8 EC002503
UNSPSC 15 39-12-13-14
|