Ex device made of stainless steel, IP65. with installation of the ET 200iSP components (these must be ordered separately). II 2 (1) G Ex eb db ib (ia Ga) IIC T4 Gb. size (WxHxD): 950x450x230, for max. 25 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 66x M16 (4.5-9 mm) for signals in 3 rows, version in plastic blue. ambient operating temperature min. -20 °C The SIMATIC components to be installed in the housing must be ordered with org ID A4051007 position.
Artikelnummer |
6DL2804-1AE32 |
Artikelomschrijving |
Ex device made of stainless steel, IP65. with installation of the ET 200iSP components (these must be ordered separately). II 2 (1) G Ex eb db ib (ia Ga) IIC T4 Gb. size (WxHxD): 950x450x230, for max. 25 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 66x M16 (4.5-9 mm) for signals in 3 rows, version in plastic blue. ambient operating temperature min. -20 °C The SIMATIC components to be installed in the housing must be ordered with org ID A4051007 position.
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
IND / 2I3 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : 9N9999 |
Levertijd |
60 Dag/Dagen |
Netto gewicht (kg) |
43,000 KG |
Afmetingseenheid |
Niet beschikbaar |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
Niet beschikbaar |
UPC |
Niet beschikbaar |
Statistieknummer |
85371098 |
LKZ |
KT71.1 |
Fabrikaatgroep |
4116 |
Group Code |
R336 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 28-04-17 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-18-05-02 |
eClass |
6 |
27-18-05-02 |
eClass |
7.1 |
27-18-05-02 |
eClass |
8 |
27-18-05-02 |
eClass |
9 |
27-18-05-02 |
eClass |
9.1 |
27-18-05-02 |
ETIM |
7 |
EC002503 |
ETIM |
8 |
EC002503 |
ETIM |
9 |
EC002503 |
UNSPSC |
15 |
39-12-13-14 |
|
|
|
|