Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
01-11-20 2:17:11
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6ES7193-4CB30-0AA0
Product
Image similar
SIMATIC DP, 5 terminal modules TM-E15C24-01 for ET 200S for electronic modules 15 mm width, spring-type terminals 2x4 terminal connections without terminal access to AUX1, AUX1 continuous 5 units per packing unit
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 6ES7193-4CB30-0AA0
Artikelomschrijving SIMATIC DP, 5 terminal modules TM-E15C24-01 for ET 200S for electronic modules 15 mm width, spring-type terminals 2x4 terminal connections without terminal access to AUX1, AUX1 continuous 5 units per packing unit
Product family Terminal modules for power modules and electronic modules
Product Lifecycle (PLM) PM400:Phase Out Started / Unlimited Spare Supply
PLM Effective Date Produktauslauf seit: 01-10-20
Price data
Productgroep / Internationale productgroep 12L / 2AP
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 1 Dag/Dagen
Netto gewicht (kg) 0,319 KG
Product afmetingen Niet beschikbaar
Verpakkings afmetingen 15,90 x 17,80 x 5,10
Afmetingseenheid CM
Verpakkingseenheid 1 Pakket
Verpakkingshoeveelheid 5
Additional Product Information
EAN 4025515059912
UPC 662643228120
Statistieknummer 85389099
LKZ ST76
Fabrikaatgroep 2301
Group Code R111
Land van herkomst Polen
RoHS conformiteit datum RoHS compliant since: 01-01-06
Productklasse A: Standaard product die op voorraad is van geretourneerd worden volgens de voorwaarden/periode
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-24-26-03
eClass 7.1 27-24-26-03
eClass 8 27-24-26-03
eClass 9 27-24-26-03
eClass 9.1 27-24-26-03
ETIM 4 EC001598
ETIM 5 EC001598
ETIM 6 EC001598
ETIM 7 EC001598
IDEA 4 3560
UNSPSC 14 32-15-17-05
UNSPSC 15 32-15-17-04
|