SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6FC5403-0AA21-1AA1
Product
SINUMERIK handheld terminal HT 10H handheld terminal with 10" multi- touch display and handwheel for SINUMERIK CNC
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 6FC5403-0AA21-1AA1
Artikelomschrijving SINUMERIK handheld terminal HT 10H handheld terminal with 10" multi- touch display and handwheel for SINUMERIK CNC
Product family SINUMERIK HT 10
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 10H / 714
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99H
Levertijd 50 Dag/Dagen
Netto gewicht (kg) 1,540 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC 195125086623
Statistieknummer 85371098
LKZ NC63
Fabrikaatgroep X0HK
Group Code R211
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 01-08-19
Productklasse A: Standaard product die op voorraad is van geretourneerd worden volgens de voorwaarden/periode
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classificeringen
 
Versie Classificatie
eClass 12 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
|
;