Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
26-09-21 2:40:57
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6GT2890-0BB10
Product
SIMATIC RF600 Antenna attenuator 6 dB Damping; 50 ohm; 2W; Connection R-TNC; for antennas SIMATIC RF600 Packing unit 2 units
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 6GT2890-0BB10
Artikelomschrijving SIMATIC RF600 Antenna attenuator 6 dB Damping; 50 ohm; 2W; Connection R-TNC; for antennas SIMATIC RF600 Packing unit 2 units
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 12K / 572
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99H
Levertijd 1 Dag/Dagen
Netto gewicht (kg) 0,050 KG
Verpakkings afmetingen 1,00 x 1,00 x 1,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Minimale bestelhoeveelheid 2
Additional Product Information
EAN 4034106024277
UPC 804766188893
Statistieknummer 85291080
LKZ ID10.M
Fabrikaatgroep 4371
Group Code R322
Land van herkomst Duitsland
RoHS conformiteit datum Product is RoHS-compliant
Productklasse B: limited or only medium-term re-useability
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-28-92-90
eClass 7.1 27-28-92-90
eClass 8 27-28-92-90
eClass 9 27-28-04-92
eClass 9.1 27-28-04-92
ETIM 5 EC002997
ETIM 6 EC002997
ETIM 7 EC002997
ETIM 8 EC002997
UNSPSC 15 43-21-17-10
|