SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6SL3300-7TG33-1AB1
Product
Image similar
Unit AIM 3 (G3) GG 500-690V/ 310 A with Pt1000
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Artikel
Artikelnummer 6SL3300-7TG33-1AB1
Artikelomschrijving Unit AIM 3 (G3) GG 500-690V/ 310 A with Pt1000
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 08M / 3DC
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 30 Dag/Dagen
Netto gewicht (kg) 180,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 85049090
LKZ GG_LD
Fabrikaatgroep 4926
Group Code R220
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 01-08-18
Productklasse D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classificeringen
 
Versie Classificatie
eClass 12 27-42-03-01
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-03-01
|
;