SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
7MB1943-2FC02
Product
Image similar
SAMPLE GAS PROBE ATEX PROTECTED 1GD/2GD T4 T130 C ACCORD. TO ATEX, WITH DOWNSTREAM FILTER AND WEATHERPROOF COVER, WITH EX- TERMINAL BOX, TEMPERATURE SELF REGULATING AT 80 DEG C, AMBIENT TEMPERATURE RANGE: FROM -20 TO 50 DEG C, MAX. OPERATING PRESSURE 6 BAR MAX. DUST CONTENT UP TO 2G/M3 SUPPLY VOLTAGE 115V 50/60HZ WITHOUT FILTER, WITHOUT PIPE ACCESSORIES TO BE ORDERED WITH SEPARATE ORDER NUMBERS
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 7MB1943-2FC02
Artikelomschrijving SAMPLE GAS PROBE ATEX PROTECTED 1GD/2GD T4 T130 C ACCORD. TO ATEX, WITH DOWNSTREAM FILTER AND WEATHERPROOF COVER, WITH EX- TERMINAL BOX, TEMPERATURE SELF REGULATING AT 80 DEG C, AMBIENT TEMPERATURE RANGE: FROM -20 TO 50 DEG C, MAX. OPERATING PRESSURE 6 BAR MAX. DUST CONTENT UP TO 2G/M3 SUPPLY VOLTAGE 115V 50/60HZ WITHOUT FILTER, WITHOUT PIPE ACCESSORIES TO BE ORDERED WITH SEPARATE ORDER NUMBERS
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep IND / 8ZB
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 10 Dag/Dagen
Netto gewicht (kg) 8,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 90279000
LKZ PA11
Fabrikaatgroep X05D
Group Code R352
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 01-06-17
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Nee
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classificeringen
 
Versie Classificatie
eClass 12 27-15-06-91
eClass 6 27-15-06-91
eClass 7.1 27-15-06-91
eClass 8 27-15-06-91
eClass 9 27-15-06-91
eClass 9.1 27-15-06-91
|
;