DXR2.E10-101A - Compacte ruimteautomatiseringsstations, BACnet/IP, 230 V, platte behuizing, 1 DI, 2 UI, 3 relais, 4 triac
Artikelnummer |
DXR2.E10-101A | S55376-C109 |
Artikelomschrijving |
DXR2.E10-101A - Compacte ruimteautomatiseringsstations, BACnet/IP, 230 V, platte behuizing, 1 DI, 2 UI, 3 relais, 4 triac
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
C21 / C21 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : 9N9999 |
Levertijd |
1 Dag/Dagen |
Netto gewicht (kg) |
0,338 KG |
Verpakkings afmetingen |
11,60 x 17,10 x 5,50 |
Afmetingseenheid |
CMT |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
7612914098610 |
UPC |
Niet beschikbaar |
Statistieknummer |
85371091 |
LKZ |
BT_Catalog |
Fabrikaatgroep |
QBO1 |
Group Code |
H5EO |
Land van herkomst |
Zwitserland |
RoHS conformiteit datum |
RoHS compliant since: 17-05-17 |
Productklasse |
Niet beschikbaar |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|