SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
6ES7292-0AA50-0AA0
Product
SIMATIC S7-1200, EMS400S, IR-DU infrared display unit 3x 7-7-segment display
Listepris Vis priser
Nettopris pr stk Vis priser
Tilleggstjenester
Datablad som PDF Last ned
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Produktinformasjon
Artikkelnummer 6ES7292-0AA50-0AA0
Produktbeskrivelse SIMATIC S7-1200, EMS400S, IR-DU infrared display unit 3x 7-7-segment display
Produktgruppe Ikke tilgjengelig
Produktstatus PM300:Produkt tilgjengelig for salg
PLM Effective Date Produktet er utgått 01.10.2024
Prisinformasjon
Prisgruppe 2CP
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor None
Leveringsinformasjon
Kontrollforskrifter for eksport AL : N / ECCN : EAR99H
Leveringstid eks. transport 1 Dag/dager
Nettovekt (kg) 0,200 Kg
Forpakningens dimensjon 12,60 x 19,90 x 5,00
Forpakningens mål CM
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN 4042948792964
UPC 804766285622
Tolltariffkode 85312020
Katalog ST72
Fabrikkgruppe 4048
Group Code R141
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 31.01.2013
Produktklasse A: problem-free, re-useable at short notice
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Kjøp produktet
Antall 1 stk
;