****spare part**** DYNAVERT T 2T3F-86693-926 400-690 V IT, opt. TN/TT, 50/60 Hz motor power (typ.) 2650 kW (690 V) 2002*4806*605 mm IP21, air cooled, 12/6 pulse system EMC Directive EN60204-1 line reactor/dv/dt output filter
Notes
Dette er en reservedel
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
Artikkelnummer |
6SE0183-2DC42-7AA6 |
Produktbeskrivelse |
****spare part**** DYNAVERT T 2T3F-86693-926 400-690 V IT, opt. TN/TT, 50/60 Hz motor power (typ.) 2650 kW (690 V) 2002*4806*605 mm IP21, air cooled, 12/6 pulse system EMC Directive EN60204-1 line reactor/dv/dt output filter
|
Produktgruppe |
Ikke tilgjengelig |
Produktstatus |
PM410:Produkt kun tilgjengelig som reservedel |
PLM Effective Date |
Produktet er utgått 31.03.2019 |
Notes |
Dette er en reservedel
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
|
Erstatningsprodukt: |
6SE0180-2DH42-7AA7 |
Beskrivelse på erstatningsprodukt |
SINAMICS G180 2T3F-87603-926 400-690V IT, 50/60 Hz Motor output (typ.) 2650kW (690V) HWD without opt. 2002*4806*605 mm IP21 air-cooled, 12-pulse line reactor, DV/DT Output filter EMC EN61800-3 |
Prisgruppe |
3D2 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
ECCN : N / AL : N |
Leveringstid eks. transport |
På forespørsel |
Nettovekt (kg) |
2850,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85044086 |
Katalog |
GG_LD |
Fabrikkgruppe |
5780 |
Group Code |
P122 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliance not available |
Produktklasse |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
Forpliktelse for retur |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
Ikke tilgjengelig |
|
|
|