SINAMICS G120 Power Module PM230 unfiltered Degree of protection IP20/PT 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 18.5kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 411x 200x 171 (HxWxD), FSC without Control Unit and operating unit released for CU240B/E-2 and CU230P-2 Firmware version V4.4 or higher Note: PM230 supported no safety
Notes
Artikkelnummer |
6SL3211-1NE23-8UL0 |
Produktbeskrivelse |
SINAMICS G120 Power Module PM230 unfiltered Degree of protection IP20/PT 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 18.5kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 411x 200x 171 (HxWxD), FSC without Control Unit and operating unit released for CU240B/E-2 and CU230P-2 Firmware version V4.4 or higher Note: PM230 supported no safety
|
Produktgruppe |
Ikke tilgjengelig |
Produktstatus |
PM500:Produkt ikke lenger solgt |
PLM Effective Date |
Produktet er utgått 01.10.2020 |
Notes |
|
Erstatningsprodukt: |
6SL3211-1NE23-8UG1 |
Beskrivelse på erstatningsprodukt |
***spare part*** SINAMICS G120 PM230 Power Module unfiltered degree of protection IP20/PT 380-480 V 3 AC +10/-10% 47-63 Hz power low overload: 18.5 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature 0 to +40 °C (LO) 411x 200x 171 (HxWxD), FSC without Control Unit and operating unit released for CU240B/E-2 and CU230P-2 firmware version V4.4 or higher |
Prisgruppe |
347 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
ECCN : 3A999A / AL : N |
Leveringstid eks. transport |
1 Dag/dager |
Nettovekt (kg) |
4,950 Kg |
Forpakningens dimensjon |
205,00 x 245,00 x 442,00 |
Forpakningens mål |
MM |
Mengdeenhet |
0 stk |
Forpakningskvantitet |
1 |
EAN |
4042948661512 |
UPC |
887621850623 |
Tolltariffkode |
85044088 |
Katalog |
D11.1SD |
Fabrikkgruppe |
9777 |
Group Code |
R220 |
Opphavsland |
Storbritannia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2006 |
Produktklasse |
A: problem-free, re-useable at short notice |
Forpliktelse for retur |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
Ikke tilgjengelig |
|
|
|