*Spare part* SINAMICS G120P Power Module IP00 380-480 V 3 AC, 50/60 Hz, 585 A rated power: 315kW 6-pulse supply without power recovery Version without Control Unit without DC link Connection rail
Artikkelnummer |
6SL3310-1UE35-8AA0 |
Produktbeskrivelse |
*Spare part* SINAMICS G120P Power Module IP00 380-480 V 3 AC, 50/60 Hz, 585 A rated power: 315kW 6-pulse supply without power recovery Version without Control Unit without DC link Connection rail
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
3S0 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
25 Dag/dager |
Nettovekt (kg) |
139,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85044095 |
Katalog |
D35.1LD |
Fabrikkgruppe |
4929 |
Group Code |
R2S7 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 08.06.2011 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-31-91 |
eClass |
6 |
27-02-91-12 |
eClass |
7.1 |
27-02-91-12 |
eClass |
8 |
27-02-91-12 |
eClass |
9 |
27-02-31-91 |
eClass |
9.1 |
27-02-31-91 |
ETIM |
7 |
EC002025 |
ETIM |
8 |
EC002025 |
ETIM |
9 |
EC002025 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
|
|
|