SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
6SL3710-1GE35-0CU3
Product
Image similar
SINAMICS G150 NEMA enclosed chassis, AC/AC with CIM+CU320-2 3AC 380-480 V, 50/60 Hz nom. power rating: 400HP 6-pulse system without regenerative feedback type C, incl. EMC-Filter 2nd environment, category C3
Listepris Vis priser
Nettopris pr stk Vis priser
Tilleggstjenester
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Training courses for this product SITRAIN – Digital Industry Academy
Produktinformasjon
Artikkelnummer 6SL3710-1GE35-0CU3
Produktbeskrivelse SINAMICS G150 NEMA enclosed chassis, AC/AC with CIM+CU320-2 3AC 380-480 V, 50/60 Hz nom. power rating: 400HP 6-pulse system without regenerative feedback type C, incl. EMC-Filter 2nd environment, category C3
Produktgruppe Ordering Data Overview
Produktstatus PM300:Produkt tilgjengelig for salg
Prisinformasjon
Prisgruppe 3D5
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor None
Leveringsinformasjon
Kontrollforskrifter for eksport AL : N / ECCN : 3A999A
Leveringstid eks. transport 60 Dag/dager
Nettovekt (kg) 290,000 Kg
Forpakningens mål Ikke tilgjengelig
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN Ikke tilgjengelig
UPC Ikke tilgjengelig
Tolltariffkode 85044086
Katalog D11.7LD
Fabrikkgruppe 4287
Group Code P122
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 22.07.2019
Produktklasse D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Kjøp produktet
Antall 1 stk
Du kan velge å legge til opsjoner på produktet.
;