SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
9MC1110-1CG00-0AA4
Product
Image similar
Project-specific consulting regarding requirements, feasibility, solution strategy of the virtual commissioning for the OEM. Customer requirements are recorded together with customer in a checklist and the project data are classified. Subsequent evaluation performed by service expert. The evaluation result incl. cost estimate is handed over as final report. Based on this project analysis, the customer can opt for an implementation of the project using the Implementation Service or for project-specific training. Travel expenses are not included in the price.
Notes
Erstatningsprodukt: DE region only: Sale via SISW, further information via Siemens contact person!
Listepris Vis priser
Nettopris pr stk Vis priser
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Produktinformasjon
Artikkelnummer 9MC1110-1CG00-0AA4
Produktbeskrivelse Project-specific consulting regarding requirements, feasibility, solution strategy of the virtual commissioning for the OEM. Customer requirements are recorded together with customer in a checklist and the project data are classified. Subsequent evaluation performed by service expert. The evaluation result incl. cost estimate is handed over as final report. Based on this project analysis, the customer can opt for an implementation of the project using the Implementation Service or for project-specific training. Travel expenses are not included in the price.
Produktgruppe Ikke tilgjengelig
Produktstatus PM300:Produkt tilgjengelig for salg
Notes
Erstatningsprodukt: DE region only: Sale via SISW, further information via Siemens contact person!
Prisinformasjon
Prisgruppe 3DT
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor None
Leveringsinformasjon
Kontrollforskrifter for eksport AL : 9I99900 / ECCN : EAR99T
Leveringstid eks. transport På forespørsel
Nettovekt (kg) 0,010 Kg
Forpakningens mål Ikke tilgjengelig
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN Ikke tilgjengelig
UPC Ikke tilgjengelig
Tolltariffkode Ikke tilgjengelig
Katalog AUT2-SL
Fabrikkgruppe 4R27
Group Code R2SD
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklasse A: problem-free, re-useable at short notice
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Kjøp produktet
Antall 1 stk
;