Setup of a spatial mathematical behavior model and a simulation environment that is created by a Service expert. Implementation based on SINUMERIK ONE VC SiL solution & previous SINUMERIK VC Consulting Service result. The software tools NX MCD, SIMIT and CMVM are used. Licenses and SW for the duration of the project are provided by Service. Commissioning scenarios can be tested together with the customer at the simulation model. The price refers to one day of implementation. Travel costs are not included in the price.
Notes
Erstatningsprodukt: DE region only: Sale via SISW, further information via Siemens contact person!
Artikkelnummer |
9MC1110-1EG00-0AA3 |
Produktbeskrivelse |
Setup of a spatial mathematical behavior model and a simulation environment that is created by a Service expert. Implementation based on SINUMERIK ONE VC SiL solution & previous SINUMERIK VC Consulting Service result. The software tools NX MCD, SIMIT and CMVM are used. Licenses and SW for the duration of the project are provided by Service. Commissioning scenarios can be tested together with the customer at the simulation model. The price refers to one day of implementation. Travel costs are not included in the price.
|
Produktgruppe |
Ikke tilgjengelig |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
Erstatningsprodukt: DE region only: Sale via SISW, further information via Siemens contact person!
|
Prisgruppe |
3DT |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : EAR99T |
Leveringstid eks. transport |
På forespørsel |
Nettovekt (kg) |
0,010 Kg |
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
AUT2-SL |
Fabrikkgruppe |
4R27 |
Group Code |
R2SD |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
Product is RoHS-compliant |
Produktklasse |
A: problem-free, re-useable at short notice |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-24-21-92 |
eClass |
6 |
27-24-92-90 |
eClass |
7.1 |
27-24-92-90 |
eClass |
8 |
27-24-92-90 |
eClass |
9 |
27-24-21-92 |
eClass |
9.1 |
27-24-21-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
|
|
|
|