SIMOTICS M Built-in synchronous motor Spare part only stator DC link 600 V, 105K, IP00, 4-pole 200 Nm, In=135 A 66 kW NN=3000 rpm, Nmax=14000 rpm VPM required Temperature sensor Pt1000 Water-cooled Overhead encapsulation +full protection (2x temp. sensors) Standard cooling jacket Bare cable ends L=0.5 m W40: Reinforced insulation Customer-specific version Cigo-10085547
Artikkelnummer |
1FE1124-4WB31-7BW2-Z W40 |
Produktbeskrivelse |
SIMOTICS M Built-in synchronous motor Spare part only stator DC link 600 V, 105K, IP00, 4-pole 200 Nm, In=135 A 66 kW NN=3000 rpm, Nmax=14000 rpm VPM required Temperature sensor Pt1000 Water-cooled Overhead encapsulation +full protection (2x temp. sensors) Standard cooling jacket Bare cable ends L=0.5 m W40: Reinforced insulation Customer-specific version Cigo-10085547
|
Produktgruppe |
1FE1 synchronous built-in motors for SINAMICS S120 |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
761 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : 9I999IR / ECCN : N |
Leveringstid eks. transport |
30 Dag/dager |
Nettovekt (kg) |
58,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85030099 |
Katalog |
SD91.14 |
Fabrikkgruppe |
9634 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 21.07.2019 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-24-01 |
eClass |
6 |
27-02-24-01 |
eClass |
7.1 |
27-02-24-01 |
eClass |
8 |
27-02-24-01 |
eClass |
9 |
27-02-24-01 |
eClass |
9.1 |
27-02-24-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|