SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Szukaj w

Katalog produktów
  • Katalog produktów
Minimize
ZMA:200267897
Product
Image similar
ECS-4192 11KW (15HP) VFD DRIVE PANEL
Cena kat. Pokaż ceny
Cena klienta Pokaż ceny
Serwis i wsparcie (Instrukcje, Certyfikaty...) Download
Produkt
Numer artykułu (Numer oznaczenia rynku) ZMA:200267897
Opis produktu ECS-4192 11KW (15HP) VFD DRIVE PANEL
Rodzina produktowa Ordering Data Overview
Product Lifecycle (PLM) PM300:Aktywny produkt
Price data
Grupa Cenowa / Grupa cenowa 7ZZ / 7ZZ
Cena kat. Pokaż ceny
Cena klienta Pokaż ceny
Współczynnik metalu None
Informacje o dostawie
Kontrola eksportu AL : N / ECCN : EAR99H
Czas realizacji (dni robocze)* Na zapytanie
Waga Netto (kg) 74,000 kg
Jednostka miary wielkości opakowania Brak
Jednostka miary 0 Sztuk
Ilość w opakowaniu 1
Dodatkowa Informacja Produktowa
EAN Brak
UPC Brak
Numer statystyczny towaru 85371098
Oznaczenie katalogu GG_MCNL2
FAGR 4R09
Group Code R241
Kraj pochodzenia Niemcy
Compliance with the substance restrictions according to RoHS directive Produkt zgdony z RoHS
Klasa produktu C: Produkty wytwarzane / produkowane na zamówienie, które nie mogą być ponownie wykorzystane lub zwrócone z powodu kredytu.
Istnieje obowiązek odebrania używanych urządzeń elektrycznych lub elektronicznych -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Hexahydromethylphthalic anhydride

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Orange lead (lead tetroxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cyclohexane-1,2-dicarboxylic anhydride

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

number SCIP
Klasyfikacje
 
Wersja Klasyfikacja
eClass 12 27-18-90-90
eClass 6 27-18-90-90
eClass 7.1 27-18-90-90
eClass 8 27-18-90-90
eClass 9 27-18-90-90
eClass 9.1 27-18-90-90
|
Kup produkt
Ilość 0 Sztuk
;