RC unit for 5SY, 4-pole, type AC, In: 63 A, 500 mA, Un AC: 400 V
referência do produto |
5SM2745-0 |
descrição do produto |
RC unit for 5SY, 4-pole, type AC, In: 63 A, 500 mA, Un AC: 400 V
|
dados da familia do produto |
RC Units |
ciclo vida do produto(PLM) |
PM300:Active Product |
Grupo Desconto PT / grupo desconto HQ |
LP12 / 1AI |
preço de venda público |
mostrar preços
|
preço líquido |
mostrar preços
|
factor metais |
L-O----- |
códigos exportação |
AL : N / ECCN : N |
tempo de entrega sem o tempo de transporte |
3 dia(s) |
peso líquido (kg) |
0,317 Kg |
dimensão embalagem |
105,00 x 130,00 x 81,00 |
un medida do tamanho embalagem |
MM |
un de quantidade |
1 un |
quantidade da embalagem |
1 |
EAN |
4001869309644 |
UPC |
indisponível |
código pautal |
85362010 |
Catálogo |
LV10.1 |
PCK |
5510 |
Group Code |
P310 |
país de origem |
România |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.06.2006 |
classe do material |
B: limited or only medium-term re-useability |
obrigação de devolução do equipamento eléctrico/electrónico após utilização. |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
versão
|
classificação
|
eClass |
12 |
27-14-22-10 |
eClass |
6 |
27-14-22-10 |
eClass |
7.1 |
27-14-22-10 |
eClass |
8 |
27-14-22-10 |
eClass |
9 |
27-14-22-10 |
eClass |
9.1 |
27-14-22-10 |
ETIM |
7 |
EC002297 |
ETIM |
8 |
EC002297 |
ETIM |
9 |
EC002297 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|