Timing relay, Multifunction Phased-out product !!! For further information, please contact our sales department Spring-type terminal 1 change-over contact 8 functions 24 V AC/DC/100...127 V AC at 50/60 Hz AC 15 time ranges (0.05 s-100 h)
Notes
Este material já não está disponível
dica relacionada com o sucessor: The preferred successor is 3RP2505-2AW30
Por favor contacte o nosso suporte - inquiry-di.pt@siemens.com
referência do produto |
3RP1505-2AQ30 |
descrição do produto |
Timing relay, Multifunction Phased-out product !!! For further information, please contact our sales department Spring-type terminal 1 change-over contact 8 functions 24 V AC/DC/100...127 V AC at 50/60 Hz AC 15 time ranges (0.05 s-100 h)
|
dados da familia do produto |
indisponível |
ciclo vida do produto(PLM) |
PM490:Start of final Year of support |
PLM Effective Date |
Produkt abgekündigt seit: 01.10.2021 |
Notes |
Este material já não está disponível
dica relacionada com o sucessor: The preferred successor is 3RP2505-2AW30
Por favor contacte o nosso suporte - inquiry-di.pt@siemens.com
|
Grupo Desconto PT / grupo desconto HQ |
CP15 / 41H |
preço de venda público |
mostrar preços
|
preço líquido |
mostrar preços
|
factor metais |
LAO----- |
códigos exportação |
ECCN : N / AL : N |
tempo de entrega sem o tempo de transporte |
15 dia(s) |
peso líquido (kg) |
0,133 Kg |
dimensão embalagem |
29,00 x 99,00 x 107,00 |
un medida do tamanho embalagem |
MM |
un de quantidade |
1 un |
quantidade da embalagem |
1 |
EAN |
4011209445079 |
UPC |
754554771144 |
código pautal |
85364900 |
Catálogo |
CC-IC10 |
PCK |
5817 |
Group Code |
R711 |
país de origem |
Alemanha |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 28.05.2009 |
classe do material |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
obrigação de devolução do equipamento eléctrico/electrónico após utilização. |
sim |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
indisponível |
|
|
|