SIMOTICS L primary section; component 3-phase synchronous motor continuous load type FN=6920 N; Fmax=11700 N Vmax/FN= 195 m/min Vmax/Fmax= 108 m/min In=56.7 A; Imax=119 A with PTC120 and temperature sensor Pt1000 connection of power and signal separated connection via terminal box metric
Article Number (Market Facing Number) |
1FN3600-4NB80-0BA3 |
Product Description |
SIMOTICS L primary section; component 3-phase synchronous motor continuous load type FN=6920 N; Fmax=11700 N Vmax/FN= 195 m/min Vmax/Fmax= 108 m/min In=56.7 A; Imax=119 A with PTC120 and temperature sensor Pt1000 connection of power and signal separated connection via terminal box metric
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
763 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
58,200 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
PM21 |
Product Group |
9633 |
Group Code |
R220 |
Country of origin |
Romania |
RoHS Conformity Date |
Since: 31.01.19 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|