SIMOTICS T torque motor; components 3-phase synchronous motor; Integrated power cooler; axial cable outlet; Power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 159mm; length 159mm; max. torque 116Nm; max. speed 570rpm; max. current 14A eff; with PTC130 and Temperature sensor Pt1000
Article Number (Market Facing Number) |
1FW6050-0WB10-0KD3 |
Product Description |
SIMOTICS T torque motor; components 3-phase synchronous motor; Integrated power cooler; axial cable outlet; Power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 159mm; length 159mm; max. torque 116Nm; max. speed 570rpm; max. current 14A eff; with PTC130 and Temperature sensor Pt1000
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
765 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
11,400 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
PM21 |
Product Group |
9701 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 19.12.18 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|