AS-i compact module K45 digital A/B slave, 4 DI, IP67 4 x input, maximum 200 mA 4 x M8 socket Snap-on version Mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 is to be ordered separately
Notes
Product is no longer available
Sucessor:3RK2200-0CU20-0AA3 with M8 screw terminal
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3RK2200-0CU20-0AA3 |
Product Description |
AS-i compact module K45 digital A/B slave, 4 DI, IP67 4 x input, maximum 200 mA 4 x M8 socket Snap-on version Mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 is to be ordered separately
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 09.06.21 |
Notes |
Product is no longer available
Sucessor:3RK2200-0CU20-0AA3 with M8 screw terminal
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
42C |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0,102 Kg |
Packaging Dimension |
46,00 x 106,00 x 50,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209546592 |
UPC |
783087661141 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3720 |
Group Code |
R711 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 01.05.12 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|