POSITION SWITCH,METAL-ENCLOSED SLOW-ACTION CONTACTS 1NO+1NC ROLLER PLUNGER TYPE D
Notes
Article Number (Market Facing Number) |
3SE3100-0D |
Product Description |
POSITION SWITCH,METAL-ENCLOSED SLOW-ACTION CONTACTS 1NO+1NC ROLLER PLUNGER TYPE D
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.05.04 |
Notes |
|
Successor |
3SE5122-0BD02 |
Successor Description |
Position switch Metal enclosure 56 mm wide Device connection 3x (M20x 1.5) 1 NO/1 NC slow-action contacts Roller plunger with Stainless steel roller 13 mm |
Price Group / Headquarter Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,273 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209031500 |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
LV10-4 |
Product Group |
Not available |
Group Code |
P210 |
Country of origin |
Not available |
RoHS Conformity Date |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|