Position switch Basic switch with exterior grounding screw for conductor cross-section 10 mm suitable for -40 °C Enclosure metal, according to EN 50041 Device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts without actuator head
Notes
This product is awaiting delivery release, you can order now and receive a confirmation with the expected delivery date.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3SE5112-0CA00-1AM3 |
Product Description |
Position switch Basic switch with exterior grounding screw for conductor cross-section 10 mm suitable for -40 °C Enclosure metal, according to EN 50041 Device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts without actuator head
|
Product family |
Not available |
Product Lifecycle (PLM) |
QPM280:Sales Release |
Notes |
This product is awaiting delivery release, you can order now and receive a confirmation with the expected delivery date.
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LA------ |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,304 Kg |
Packaging Dimension |
45,00 x 42,00 x 97,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5317 |
Group Code |
R711 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 01.07.06 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|