DISCONTINUED PRODUCT DISCONTINUED TYPE MONITORING RELAY, 22.5 MM, MEAS. VOLT. = 15...600 V AC/DC THRESHOLD VALUE AND HYSTERESIS, 1CO, AC 230 V 50/60 HZ SCREW TERMINAL REPLACEMENT TYPE: 3UG4632-1AW30
Notes
Article Number (Market Facing Number) |
3UG3532-1AL20 |
Product Description |
DISCONTINUED PRODUCT DISCONTINUED TYPE MONITORING RELAY, 22.5 MM, MEAS. VOLT. = 15...600 V AC/DC THRESHOLD VALUE AND HYSTERESIS, 1CO, AC 230 V 50/60 HZ SCREW TERMINAL REPLACEMENT TYPE: 3UG4632-1AW30
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.07 |
Notes |
|
Successor |
3UG4632-1AW30 |
Successor Description |
Digital monitoring relay Voltage monitoring, 22.5 mm from 10 to 600 V AC/DC 0vershoot and undershoot 24 to 240 V AC/DC 50 to 60 Hz DC and AC Noise pulses delay 0.1 to 20 s Hysteresis 0.1 to 300 V 1 change-over contact with or without fault buffer screw terminal Successor product for 3UG3532-1AL20, 3UG3532-1AG20 |
Price Group / Headquarter Price Group |
101 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LBP----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,139 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209341326 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
LV1 |
Product Group |
5885 |
Group Code |
P210 |
Country of origin |
France |
RoHS Conformity Date |
Since: 01.07.06 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|