01.03.25 9:49:01
3VL1710-2EH43-0AA0
Product
Image similar
circuit breaker VL160X H high breaking capacity Icu=70kA, 415V AC 4-pole, line protection Trip Unit TM, LI In=100A, rated current Ir=100A, overload protection II=1000A, short-circuit prot. N unprotected without auxiliary release without auxiliary/alarm switch, spare part product only for replacement purposes
Notes
Sucessor:3VA1110-6ED46-....
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL1710-2EH43-0AA0
Product Description circuit breaker VL160X H high breaking capacity Icu=70kA, 415V AC 4-pole, line protection Trip Unit TM, LI In=100A, rated current Ir=100A, overload protection II=1000A, short-circuit prot. N unprotected without auxiliary release without auxiliary/alarm switch, spare part product only for replacement purposes
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.20
Notes
Sucessor:3VA1110-6ED46-....
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1CC
List Price Show prices
Customer Price Show prices
Metal Factor LBO-----
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 2,930 Kg
Packaging Dimension 160,00 x 245,00 x 125,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209472990
UPC Not available
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10.1
Product Group 3740
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 01.07.06
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;