ON-OFF SWITCH, T=70 MM 100 A 3NO, WITH RED GRIP
Notes
For this product a successor is available
5TL1391-1
This product is a Spare Part, please visit the Spares & Service section for more information
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
5TE8723 |
Product Description |
ON-OFF SWITCH, T=70 MM 100 A 3NO, WITH RED GRIP
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
For this product a successor is available
5TL1391-1
This product is a Spare Part, please visit the Spares & Service section for more information
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
|
Successor |
5TL1391-1 |
Successor Description |
off switch 100A 3-pole, with red handle |
Price Group / Headquarter Price Group |
029 / 1BK |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
L-P----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,341 Kg |
Packaging Dimension |
58,00 x 94,00 x 84,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869251240 |
UPC |
662643168426 |
Commodity Code |
85362090 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5520 |
Group Code |
P310 |
Country of origin |
Romania |
RoHS Conformity Date |
Since: 01.01.06 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|