02.06.24 0:48:17
Product Catalogue
  • Product Catalogue
Minimize
6AG1231-7PB22-2XA0
No picture available
***SPARE PART*** SIPLUS S7-200 EM231 -25 ... +70 DGR C BASED ON 6ES7231-7PB22-0XA0
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1231-7PB22-2XA0
Product Description ***SPARE PART*** SIPLUS S7-200 EM231 -25 ... +70 DGR C BASED ON 6ES7231-7PB22-0XA0
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 31.12.14
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 472
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : 9I999
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,180 Kg
Packaging Dimension 8,60 x 10,00 x 7,10
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515137917
UPC 662643178753
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4636
Group Code R743
Country of origin Germany
RoHS Conformity Date Since: 01.01.12
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;