| |
SIMATIC IPC647D (Rack PC, 19", 2 HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0, incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer Core I3-4330TE (2C/4T, 2.4 GHz, 4 MB cache); mainboard without fieldbus RAID1, 1 TB (2x 1 TB HDD SATA, mirror disks), in removable frame, hot swap; front-side 4 GB DDR3 SD-RAM (2x 2 GB), Dual channel bus module 4 slots: 2x PCI, 2x PCIE X16; DVD +/-RW (SLIM) COM2; LPT (1 slots occupied); Graphics onboard Windows 7 Ultimate, 32 bit, MUI (de, en, fr, es, it), SP1 without software 110/240V industrial power supply unit; with NAMUR, Power supply cable USA
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG4112-2DP24-2AX3 |
Product Description |
SIMATIC IPC647D (Rack PC, 19", 2 HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0, incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer Core I3-4330TE (2C/4T, 2.4 GHz, 4 MB cache); mainboard without fieldbus RAID1, 1 TB (2x 1 TB HDD SATA, mirror disks), in removable frame, hot swap; front-side 4 GB DDR3 SD-RAM (2x 2 GB), Dual channel bus module 4 slots: 2x PCI, 2x PCIE X16; DVD +/-RW (SLIM) COM2; LPT (1 slots occupied); Graphics onboard Windows 7 Ultimate, 32 bit, MUI (de, en, fr, es, it), SP1 without software 110/240V industrial power supply unit; with NAMUR, Power supply cable USA
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.04.24 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
14,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
4341 |
Group Code |
R133 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 20.12.13 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|