12.03.25 5:02:29
6AG4140-4BM04-4AN0
Product
Image similar
*** no longer available *** SIMATIC IPC427D (Microbox PC), HD graphic onboard, 2x10/100/1000 Mbit/s Ethernet RJ45, 4xUSB V3.0 (high current), PCIe (optional), 24 V DC power supply Core I3-3217UE; 2x Gbit Ethernet (IE/PN); PROFIBUS DP 12; DIN rail mounting; 8 GB with NVRAM; 1x RS-232; without PCIE; WIN Embedded Standard 7, 32-bit CFast 16 GB, (possible with SW, if no internal mass storage); Without internal mass storage; WinAC RTX F 2010 SP2
Notes
Sucessor:successor: SIMATIC IPC427E 6AG4141-.....-.... option no longer available
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4140-4BM04-4AN0
Product Description *** no longer available *** SIMATIC IPC427D (Microbox PC), HD graphic onboard, 2x10/100/1000 Mbit/s Ethernet RJ45, 4xUSB V3.0 (high current), PCIe (optional), 24 V DC power supply Core I3-3217UE; 2x Gbit Ethernet (IE/PN); PROFIBUS DP 12; DIN rail mounting; 8 GB with NVRAM; 1x RS-232; without PCIE; WIN Embedded Standard 7, 32-bit CFast 16 GB, (possible with SW, if no internal mass storage); Without internal mass storage; WinAC RTX F 2010 SP2
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.20
Notes
Sucessor:successor: SIMATIC IPC427E 6AG4141-.....-.... option no longer available
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 2ET
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 3,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766221323
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 4339
Group Code R133
Country of origin Germany
RoHS Conformity Date Since: 20.12.12
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;