24.09.24 14:04:06
lbl
Minimize
6AU1810-1HA33-0XA0
Product
Image similar
SINAMICS Engineering System SINAMICS DCC V3.3 Full license DCC for SINAMICS Option for Starter V5.3 Delivery on data storage medium DVD Incl.: Floating License for 'CFC for SINAMICS V9.0'
Notes
For this product a successor is available 6AU1810-1HA34-0XB0
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU1810-1HA33-0XA0
Product Description SINAMICS Engineering System SINAMICS DCC V3.3 Full license DCC for SINAMICS Option for Starter V5.3 Delivery on data storage medium DVD Incl.: Floating License for 'CFC for SINAMICS V9.0'
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.22
Notes
For this product a successor is available 6AU1810-1HA34-0XB0
Successor information
Successor 6AU1810-1HA34-0XB0
Successor Description SINAMICS DCC (Drive Control Chart) V3.4, license key for option package SINAMICS DCC for STARTER, delivery with license key 'CFC for SINAMICS V9.0' (floating license) on USB flash drive
Price data
Price Group / Headquarter Price Group 7SW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766818660
Commodity Code 85234910
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
RoHS Conformity Date Since: 30.10.18
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;