11.03.25 13:43:30
6AV7240-6EC17-0NA3
Product
Image similar
*** no longer available *** SIMATIC IPC 477D, 22" touch display; 4 USB (back)+1 USB (front), Ethernet (10/100/1000); Core i7-3517UE; 2x Gbit Ethernet (IE/PN); 4 GB; 1x RS232 and 1x PCIE; Windows 7 Ultimate 64-bit, Replaceable without drive; SSD 80 GB Standard (MLC); DVD; Without SIMATIC software; AC 110/230V industrial power supply unit with NAMUR; Power supply cable for USA
Notes
Sucessor:successor: SIMATIC IPC 477E 6AV7241-.....-.... Option with SSD 80 GB is no long
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7240-6EC17-0NA3
Product Description *** no longer available *** SIMATIC IPC 477D, 22" touch display; 4 USB (back)+1 USB (front), Ethernet (10/100/1000); Core i7-3517UE; 2x Gbit Ethernet (IE/PN); 4 GB; 1x RS232 and 1x PCIE; Windows 7 Ultimate 64-bit, Replaceable without drive; SSD 80 GB Standard (MLC); DVD; Without SIMATIC software; AC 110/230V industrial power supply unit with NAMUR; Power supply cable for USA
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 09.08.18
Notes
Sucessor:successor: SIMATIC IPC 477E 6AV7241-.....-.... Option with SSD 80 GB is no long
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 2ET
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 7,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621582531
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 4387
Group Code R133
Country of origin Germany
RoHS Conformity Date Since: 20.12.12
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;