- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
*** no longer available *** SIMATIC HMI NET Panel 46", intelligent large display, 1920x 1080 Full HD widescreen, Core I3 1.6 GHz, 4 GB RAM, 80 GB SSD, IPC 427D, 1x Industrial Ethernet M12, 1x USB on the rear side, Windows 7 Ultimate SP1 64 bit, remote control software, enclosure version IP65, inserted IP54, without audio module, without loudspeaker, incl. Quick-On plug-in connector for PS 100 - 230 V AC
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AV7426-1AF36-0FA0 |
Product Description |
*** no longer available *** SIMATIC HMI NET Panel 46", intelligent large display, 1920x 1080 Full HD widescreen, Core I3 1.6 GHz, 4 GB RAM, 80 GB SSD, IPC 427D, 1x Industrial Ethernet M12, 1x USB on the rear side, Windows 7 Ultimate SP1 64 bit, remote control software, enclosure version IP65, inserted IP54, without audio module, without loudspeaker, incl. Quick-On plug-in connector for PS 100 - 230 V AC
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.23 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
60,000 Kg |
Packaging Dimension |
100,00 x 130,00 x 40,00 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047622284117 |
UPC |
Not available |
Commodity Code |
84714100 |
LKZ_FDB/ CatalogID |
ST80XY |
Product Group |
2329 |
Group Code |
R141 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 04.02.15 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|