SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; 2-,3-,4-wire; 4...20mA with HART-interface; single action; polycarbonate enclosure with fixable slipping clutch with explosion protection (ATEX/IECEx/FM/CSA); Intrinsic safety Connection thread el.: M20x1.5 / pneu.: 1/4" NPT Without limit monitor. Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Device plug M12 optionally orderable with -Z D53. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum ¼‑18 NPT, single-acting with plastic manometer IP31 (MPa, psi)
Article Number (Market Facing Number) |
6DR5210-0EM01-0AA3 |
Product Description |
SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; 2-,3-,4-wire; 4...20mA with HART-interface; single action; polycarbonate enclosure with fixable slipping clutch with explosion protection (ATEX/IECEx/FM/CSA); Intrinsic safety Connection thread el.: M20x1.5 / pneu.: 1/4" NPT Without limit monitor. Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Device plug M12 optionally orderable with -Z D53. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum ¼‑18 NPT, single-acting with plastic manometer IP31 (MPa, psi)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
8V1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
4 Day/Days |
Net Weight (kg) |
1,265 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
FI01-5 |
Product Group |
4759 |
Group Code |
R3P2 |
Country of origin |
France |
RoHS Conformity Date |
Since: 31.12.16 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|