25.04.25 14:04:45
6ES7660-1CA08-0AA3
No picture available
***No longer available*** SIMATIC PCS 7 Industrial Workstation IPC647C; INTEL Core I7-610E (2C/4T, 2.53 GHz, 4 MB cache, TB, VT-X, VT-D, EM64-T), OS Client; 1 x 500 GB HDD SATA; internal; 0.5 G vibration, 5 G shock; 2 GB DDR3 SDRAM (1 x 2GB), DIMM, single channel; Without additional system bus communication cards; PCS 7 V7.1 SP4 pre-installed; Windows 7 Ultimate, MUI (en/de/fr/it/es/cn), 64 bit license incl. downgrade to Windows XP Professional, MUI (en/de/fr/it/es/cn), 32 bit; Without extension; 110/230 V industrial power supply unit; power supply cable Switzerland
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7660-1CA08-0AA3
Product Description ***No longer available*** SIMATIC PCS 7 Industrial Workstation IPC647C; INTEL Core I7-610E (2C/4T, 2.53 GHz, 4 MB cache, TB, VT-X, VT-D, EM64-T), OS Client; 1 x 500 GB HDD SATA; internal; 0.5 G vibration, 5 G shock; 2 GB DDR3 SDRAM (1 x 2GB), DIMM, single channel; Without additional system bus communication cards; PCS 7 V7.1 SP4 pre-installed; Windows 7 Ultimate, MUI (en/de/fr/it/es/cn), 64 bit license incl. downgrade to Windows XP Professional, MUI (en/de/fr/it/es/cn), 32 bit; Without extension; 110/230 V industrial power supply unit; power supply cable Switzerland
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 11.01.23
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 2L2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 15,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID STPCS7
Product Group 4519
Group Code R1TP
Country of origin Germany
RoHS Conformity Date Since: 01.08.10
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;