| |
***no longer available*** SIMATIC PCS 7 Industrial Workstation IPC647D; (rack PC, 19", 2 U), interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x display port; 1x COM, 2x PS/2, audio; 2x USB 3.0; 2x USB 2.0 on rear side, 1x USB 3.0; 1x USB 2.0, front-side; 1x USB 3.0 internal; temperature and fan monitoring; watchdog; card retainer; Core I3-4330TE (2C/4T, 2.4 GHz, 4 MB cache); OS Client; 1x 500 GB HDD SATA in removable frame, on front; 4 GB DDR3 SDRAM (2x 2 GB), Dual Channel; Without additional system bus communication cards; PCS 7 V8.1 SP1 pre-installed; Windows 7 Ultimate, 64 bit, MUI (en/de/fr/it/es/cn); bus module 4 slots: 2x PCI, 2x PCIE X16 (8 lane), DVD +/-RW (slim); 100/240V industrial power supply unit; with NAMUR; power supply cable UK
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7660-5CD08-1AD1 |
Product Description |
***no longer available*** SIMATIC PCS 7 Industrial Workstation IPC647D; (rack PC, 19", 2 U), interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x display port; 1x COM, 2x PS/2, audio; 2x USB 3.0; 2x USB 2.0 on rear side, 1x USB 3.0; 1x USB 2.0, front-side; 1x USB 3.0 internal; temperature and fan monitoring; watchdog; card retainer; Core I3-4330TE (2C/4T, 2.4 GHz, 4 MB cache); OS Client; 1x 500 GB HDD SATA in removable frame, on front; 4 GB DDR3 SDRAM (2x 2 GB), Dual Channel; Without additional system bus communication cards; PCS 7 V8.1 SP1 pre-installed; Windows 7 Ultimate, 64 bit, MUI (en/de/fr/it/es/cn); bus module 4 slots: 2x PCI, 2x PCIE X16 (8 lane), DVD +/-RW (slim); 100/240V industrial power supply unit; with NAMUR; power supply cable UK
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.04.24 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2L2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
15,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4519 |
Group Code |
R1TP |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 20.12.13 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|