| |
***no longer available*** SIMATIC PCS 7 Industrial Workstation IPC647D; (rack PC, 19", 2 U), interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x display port; 1x COM, 2x PS/2, audio; 2x USB 3.0; 2x USB 2.0 on rear side, 1x USB 3.0; 1x USB 2.0, front-side; 1x USB 3.0 internal; temperature and fan monitoring; watchdog; card retainer; Xeon E3-1268LV3 (4C/8T, 2.3 GHz, 8 MB cache, TB, VT-D, AMT); OS Server; RAID1, 1 TB (2x 1 TB HDD SATA, data mirroring); in removable frame, hot swap; on front; + 240 GB SSD (EMLC) SATA, internal in ODD slot; 16 GB DDR3 SDRAM (2x 8 GB), Dual Channel; BCE; PCS 7 V8.0 SP2 pre-installed; Windows Server 2008 R2 Standard edition incl. 5 clients, 64 bit, MUI (en/de/fr/it/es/cn); bus module 4 slots: 2x PCI, 2x PCIE X16 (8 lane), DVD +/-RW (slim); 2 x 100/240V redund. power supply unit; without power supply cable
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7660-5HJ20-0DD6 |
Product Description |
***no longer available*** SIMATIC PCS 7 Industrial Workstation IPC647D; (rack PC, 19", 2 U), interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x display port; 1x COM, 2x PS/2, audio; 2x USB 3.0; 2x USB 2.0 on rear side, 1x USB 3.0; 1x USB 2.0, front-side; 1x USB 3.0 internal; temperature and fan monitoring; watchdog; card retainer; Xeon E3-1268LV3 (4C/8T, 2.3 GHz, 8 MB cache, TB, VT-D, AMT); OS Server; RAID1, 1 TB (2x 1 TB HDD SATA, data mirroring); in removable frame, hot swap; on front; + 240 GB SSD (EMLC) SATA, internal in ODD slot; 16 GB DDR3 SDRAM (2x 8 GB), Dual Channel; BCE; PCS 7 V8.0 SP2 pre-installed; Windows Server 2008 R2 Standard edition incl. 5 clients, 64 bit, MUI (en/de/fr/it/es/cn); bus module 4 slots: 2x PCI, 2x PCIE X16 (8 lane), DVD +/-RW (slim); 2 x 100/240V redund. power supply unit; without power supply cable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.04.24 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2L2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
15,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4519 |
Group Code |
R1TP |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 20.12.13 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|