26.09.24 6:46:03
lbl
Minimize
6ES7823-1HA12-0YA5
Product
Image similar
SIMATIC Machine Simulator M V2.0 software incl. SIMIT V10.1 M and PLCsim Advanced V2.0 Floating License for 1 user Engineering software SW and documentation on DVD, Class A, 2 languages (D, E), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1809), Win Server 2012 R2 / 2016, For more information, see SIMIT V10.1 Readme, Reference HW: PG/PC Content: 1x DVD + 1x USB
Notes
Product is no longer available. Successor: 6ES7823-1HA13-0YA5
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1HA12-0YA5
Product Description SIMATIC Machine Simulator M V2.0 software incl. SIMIT V10.1 M and PLCsim Advanced V2.0 Floating License for 1 user Engineering software SW and documentation on DVD, Class A, 2 languages (D, E), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1809), Win Server 2012 R2 / 2016, For more information, see SIMIT V10.1 Readme, Reference HW: PG/PC Content: 1x DVD + 1x USB
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.21
Notes
Product is no longer available. Successor: 6ES7823-1HA13-0YA5
Successor information
Successor 6ES7823-1HA13-0YA5
Successor Description SIMATIC Machine Simulator M V3.0, software, incl. SIMIT V10.2 M and PLCSIM Advanced V3.0, Floating License for 1 user, Engineering Software, SW and documentation on DVD, Class A, 2 languages (de, en), executable on Win 7 SP1, Win 10 LTSB 2015, Win 10 (1909), Win Server 2012 R2 / 2016; For further information see SIMIT V10.2 Readme; Reference HW: PC/PG, Content: 1x DVD + 1x USB + 2x certificates Order only poss. in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Price data
Price Group / Headquarter Price Group 2DS
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,212 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125059740
Commodity Code 85232919
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4A7U
Group Code R251
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;