SIMATIC S7, MICRO MEMORY CARD P. S7-300/C7/ET 200, 3.3 V NFLASH, 2 MBYTES
Notes
Article Number (Market Facing Number) |
6ES7953-8LL20-0AA0 |
Product Description |
SIMATIC S7, MICRO MEMORY CARD P. S7-300/C7/ET 200, 3.3 V NFLASH, 2 MBYTES
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.12 |
Notes |
|
Successor |
6ES7953-8LL31-0AA0 |
Successor Description |
SIMATIC S7, Micro Memory Card P. S7-300/C7/ET 200, 3, 3V Nflash, 2 MB |
Price Group / Headquarter Price Group |
2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,018 Kg |
Packaging Dimension |
9,30 x 10,00 x 0,80 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515075189 |
UPC |
Not available |
Commodity Code |
85235110 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
2291 |
Group Code |
R111 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 25.11.09 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|